Rocker switch shutter gallery night WXD300N

EAN
3250617192934
Packaging
10 PCEs

Technical properties

Architecture
  • Fixing mode
    Clipped
Dimensions
  • Depth
    7.4 mm
  • Height
    44.6 mm
  • Width
    22.2 mm
Capacity
  • Number of sockets
    1
Materials
  • Colour
    deep black
  • RAL colour
    RAL 9005 - Jet black
  • Type of surface treatment
    Painted
Equipment
  • With transparent product label holder
    No
Standards
  • European directive WEEE
    not concerned
Safety
  • IK protection code against mecanical impacts
    05
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Operating temperature
    -10…35 °C
  • Storage/transport temperature
    -10…50 °C
Identification
  • Composition
    other