Rocker for socket refurbishing gallery pure-white WXD105B

EAN
3250617195560
Packaging
10 PCEs

Technical properties

Dimensions
  • Depth
    16.55 mm
  • Height
    45 mm
  • Width
    45 mm
Capacity
  • Number of sockets
    1
Materials
  • Free area for finishing name
    pure
  • Colour
    white  
  • RAL colour
    RAL 9016 - Traffic white
  • Type of surface treatment
    untreated
Equipment
  • Monitoring window/light outlet
    No
  • With transparent product label holder
    No
Standards
  • European directive WEEE
    not concerned
Safety
  • IK protection code against mecanical impacts
    05
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use conditions
  • Operating temperature
    -10…35 °C
  • Storage/transport temperature
    -10…50 °C
Identification
  • Range
    gallery
  • Composition
    other