Rocker for socket 2P+E gallery with light dune WXD103D
EAN
3250617195522
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClipped
Dimensions
-
Depth17.2 mm
-
Height45 mm
-
Width45 mm
Capacity
-
Number of sockets1
Materials
-
Free area for finishing namedune
-
Colourdune
-
RAL colourRAL 1013 - Oyster white
-
MaterialPolycarbonate (PC)
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
Equipment
-
Monitoring window/light outletYes
-
With transparent product label holderNo
Standards
-
European directive WEEEnot concerned
Safety
-
IK protection code against mecanical impacts05
-
Protection index IPIP21
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery
-
Compositionother
Downloads
-
Product image
-
ProductInspectionCertificate
Certificates for WXD103D
Product certificate en-GB 2023-02-14
PDF967 KB -
ProductECDeclaration
EU Declaration of conformity for WXD103D
PDF79 KBEU Declaration of conformity for WXD103D
PDF99 KBEU Declaration of conformity for WXD103D
dc24-0011
PDF364 KB -
ProductROHS
Pollutant guidelines for WXD103D
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WXD103D
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation