Rocker for socket 2P gallery titane WXD102T
EAN
3250617195515
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClipped
Dimensions
-
Depth17.2 mm
-
Height45 mm
-
Width45 mm
Capacity
-
Number of sockets1
Materials
-
Free area for finishing nametitane
-
Colouraluminium optics
-
RAL colourRAL 9006 - White aluminium
-
Type of surface treatmentPainted
Equipment
-
Monitoring window/light outletNo
-
With transparent product label holderNo
Standards
-
European directive WEEEnot concerned
Safety
-
IK protection code against mecanical impacts05
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery
-
Compositionother
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for WXD102T
PDF99 KBEU Declaration of conformity for WXD102T
dc24-0011
PDF364 KBEU Declaration of conformity for WXD102T
PDF79 KB -
ProductROHS
Pollutant guidelines for WXD102T
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WXD102T
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation