Rocker VMC gallery 2 modules titane WXD003T
EAN
3250617195713
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClipped
Dimensions
-
Depth8 mm
-
Height44.6 mm
-
Width44.7 mm
Capacity
-
Number of sockets1
Materials
-
Surface appearancesatin finish
Equipment
-
With transparent product label holderNo
Standards
-
European directive WEEEnot concerned
Safety
-
IK protection code against mecanical impacts05
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery
-
Compositionother
Downloads
More documentation