Lamp for switch gallery 12/24V white • WXA695 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • gallery
  • Accessories
  • Lamps
  • WXA695
Image  WXA695 of the product Hager Africa | Hager Africa
Image  WXA695 of the product Hager Africa | Hager Africa

Lamp for switch gallery 12/24/V white

WXA695

Image  WXA695 of the product Hager Africa | Hager Africa
Image  WXA695 of the product Hager Africa | Hager Africa
  • Wiring accessories and Building auto­ma­tion

Lamp for switch gallery 12/24/V white WXA695

EAN
3250617190572
Packaging
5 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Main elec­trical features
  • Nominal voltage
    24 V
Elec­tric current
  • Rated current
    1.15 mA
Dimen­sions
  • Depth
    17.55 mm
  • Height
    17.1 mm
  • Width
    17.1 mm
Power
  • Current consump­tion
    max. 1.1 mA
Mater­ials
  • RAL colour
    RAL 9010 - Pure white
Lighting control
  • Type of lamp
    LED
Stand­ards
  • European directive RoHs
    volun­tary compli­ance
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -10…35 °C
  • Stor­age/trans­port temper­ature
    -10…50 °C
Iden­ti­fic­a­tion
  • Range
    gallery
  • Compos­i­tion
    other

Downloads

  • Product image

    Image WXA695  | Hager Africa

    Product Image WXA695

  • Product certificate

    Image Certificates for WXA695  | Hager Africa

    Certificates for WXA695

    Product certificate en-GB 2023-02-14

    PDF
    967 KB
  • Declaration of conformity

    Image EU Declaration of conformity for WXA695  | Hager Africa

    EU Declaration of conformity for WXA695

    PDF
    99 KB
    Image EU Declaration of conformity for WXA695  | Hager Africa

    EU Declaration of conformity for WXA695

    dc24-0011

    PDF
    364 KB
    Image EU Declaration of conformity for WXA695  | Hager Africa

    EU Declaration of conformity for WXA695

    PDF
    79 KB
  • RoHS report

    Image Pollutant guidelines for WXA695  | Hager Africa

    Pollutant guidelines for WXA695

    REACH declaration WXA695 (english)

    PDF
    33 KB
    Image Pollutant guidelines for WXA695  | Hager Africa

    Pollutant guidelines for WXA695

    RoHS declaration WXA695 (english)

    PDF
    33 KB
More documentation

Accessories mandatory

See more

Discover more of this product range

    5
  • 1
    WXA690 - Lamp for switch gallery 230V blue
    WXA690
    Lamp for switch gallery 230V blue
  • 2
    WXA691 - Lamp for switch gallery 230V red
    WXA691
    Lamp for switch gallery 230V red
  • 3
    WXA692 - Lamp for switch gallery 230V white
    WXA692
    Lamp for switch gallery 230V white
  • 4
    WXA693 - Lamp for switch gallery 230V green
    WXA693
    Lamp for switch gallery 230V green
  • 5
    WXA696 - Lamp for switch gallery 12/24V red
    WXA696
    Lamp for switch gallery 12/24V red

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group