Lamp for switch gallery 230V green WXA693
EAN
3250617190565
Packaging
5 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Main electrical features
-
Nominal voltage250 V
Electric current
-
Rated current0.5 mA
Dimensions
-
Depth17.55 mm
-
Height17.1 mm
-
Width17.1 mm
Power
-
Current consumptionmax. 0.5 mA
Materials
-
RAL colourRAL 9010 - Pure white
Lighting control
-
Type of lampLED
Equipment
-
With transparent product label holderNo
Standards
-
European directive RoHsvoluntary compliance
-
European directive WEEEconcerned
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery
-
Compositionother
Downloads
-
Product image
-
Product certificate
Certificates for WXA693
Product certificate en-GB 2023-02-14
PDF967 KB -
Declaration of conformity
EU Declaration of conformity for WXA693
PDF99 KBEU Declaration of conformity for WXA693
dc24-0011
PDF364 KBEU Declaration of conformity for WXA693
PDF79 KB -
RoHS report
Pollutant guidelines for WXA693
REACH declaration WXA693 (english)
PDF33 KBPollutant guidelines for WXA693
RoHS declaration WXA693 (english)
PDF33 KB
More documentation