Lamp for switch gallery 230V red WXA691
EAN
3250617190541
Packaging
5 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Main electrical features
-
Nominal voltage250 V
Electric current
-
Rated current1 mA
Dimensions
-
Depth17.55 mm
-
Height17.1 mm
-
Width17.1 mm
Power
-
Current consumptionmax. 1 mA
Materials
-
RAL colourRAL 9010 - Pure white
Lighting control
-
Type of lampLED
Equipment
-
With transparent product label holderNo
Standards
-
European directive RoHsvoluntary compliance
-
European directive WEEEconcerned
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery
-
Compositionother
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for WXA691
PDF79 KBEU Declaration of conformity for WXA691
PDF295 KB -
RoHS report
Pollutant guidelines for WXA691
REACH declaration WXA691 (english)
PDF33 KBPollutant guidelines for WXA691
RoHS declaration WXA691 (english)
PDF33 KB
More documentation