kallystx Ceiling loudspeaker WUZ671
EAN
3250617029827
Packaging
2 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Functions
-
Loudness controlNo
Dimensions
-
Insertion depth62 mm
-
Installation opening Ø116 mm
-
Recommended installation height2.4…4 m
-
Installation wall thickness30 mm
-
Loudspeaker chassis Ø87 mm
Frequency
-
Frequency range audio180 Hz…21 kHz
-
Frequency band180 / 21000 Hz
-
Frequency response (-3 dB)170…22000 Hz
Resistance
-
Impedance8 Ω
Detection
-
- at 1 kHz180 °
-
- at 4 kHz130 °
-
- at 8 kHz80 °
Materials
-
Materialmetal
Installation, mounting
-
Built-inYes
Connection
-
Conductor cross-section (flexible)max. 2.5 mm²
Cable
-
Cable clampwith strain relief
Equipment
-
Sound pressure level 1 W/1 m87 dB
-
Sound pressure level at rated power95 dB
Identification
-
Main design lineCommunication technology
Instructions
-
Information textSuitable installation housings available from Kaiser and Spelsberg.
Downloads
-
Product image
-
ProductNotice
Instruction manuals for WUZ671
Haut-parleur de plafond WUZ671, WUZ672
PDF368 KB -
ProductECDeclaration
EU Declaration of conformity for WUZ671
PDF79 KB
More documentation