cubyko Push-button 1F with label holder flush mounted white IP55 WNE025B
EAN
3250617173254
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of orderPush button
-
Type of control unitPush button
-
Fixing modeScrewed
Controls and indicators
-
Indicator lampyes
Main electrical features
-
Nominal voltage24V
-
Frequency50/60 Hz
Electric current
-
Rated current10 A
Dimensions
-
Depth of installed product40 mm
-
Height of installed product75 mm
-
Dimensions (LLxwwxhh)83X83X33
-
Width of installed product75 mm
Capacity
-
Number of modules for WA2
Materials
-
Colourflush white
-
RAL colourRAL 9010
-
Materialpolypropylène
-
MaterialPolypropylen
-
Type of surface treatmentmat
Installation, mounting
-
Fixing typeWith screws
-
Mounting typeflush
Connection
-
Connection cross-sect. rigid cablemini 2x1 mm² - maxi 2x2,5 mm²
-
Type of contacts1NC+1NO
-
Type of connectionQuickconnect
Standards
-
ApprovalsEN 60669-1
Safety
-
IK protection code against mecanical impacts07
-
Protection index IPIP55 (flache Wand, mur plat, flat wall)
Use conditions
-
Operating temperature-40…30 °C
-
Storage/transport temperature-50…50 °C
Identification
-
Rangecubyko
-
CompositionMechanism with upper casing
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for WNE025B
Declaration
PDF119 KB
More documentation