![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
cubyko Push-button 1F with control light flush mounted grey IP55 WNE023
EAN
3250617172233
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeScrewed
Controls and indicators
-
Indicator lampyes
Main electrical features
-
Frequency50/60 Hz
Electric current
-
Rated current10 A
Dimensions
-
Depth of installed product40 mm
-
Height of installed product75 mm
-
Dimensions (LLxwwxhh)83X83X30
-
Width of installed product75 mm
Capacity
-
Number of modules for WA2
Materials
-
RAL colourRAL 7011 - Iron grey
-
Materialpolypropylène
Connection
-
Type of connectionQuickconnect
Safety
-
IK protection code against mecanical impacts07
Use conditions
-
Operating temperature-40…30 °C
-
Storage/transport temperature-50…50 °C
Identification
-
Rangecubyko
-
CompositionMechanism with upper casing
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for WNE023
Declaration
PDF119 KB
More documentation