cubyko Slider for tube and cable grey IP55 WNA691
EAN
3250617174916
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClipped
Dimensions
-
Depth of installed product1 mm
-
Height of installed product37 mm
-
Width of installed product39 mm
Materials
-
Free area for finishing namecompos. gris
-
Materialpolypropylène
-
Surface appearancesatin finish
Installation, mounting
-
Mounting typesurface
Accessories included
-
With cover frame includedNo
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Rangecubyko
Downloads
More documentation