cubyko Shutter PB compos. grey WNA301
EAN
3250617174312
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of orderSwitch
-
Type of control unitdouble push button
-
Fixing modeClipped
Controls and indicators
-
Indicator lampno
Main electrical features
-
Nominal voltage250 V
-
Frequency50/60 Hz
Electric current
-
Rated current10 A
Dimensions
-
Installation depth, flush-mounted boxes40 mm
-
Depth of installed product40 mm
-
Height of installed product75 mm
-
Width of installed product75 mm
Capacity
-
Number of modules for WA2
Materials
-
Materialpolypropylène
Installation, mounting
-
Fixing typeturn screw lock
-
Mounting typeflush mounted / surface mounted
Connection
-
Connection cross-sect. rigid cablemini 2x1 mm² - maxi 2x2,5 mm²
-
Type of contacts2 way
-
Type of connectionQuickconnect
Standards
-
ApprovalsNFC 61314
Safety
-
IK protection code against mecanical impacts07
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Impact strengthIK07
Use conditions
-
Operating temperature-15…30 °C
-
Storage/transport temperature-50…50 °C
Identification
-
Rangecubyko
-
CompositionMechanism with upper casing
Pictograms
-
Symbole WAINSTALLATEUR.JPG
Downloads
-
Product image
-
ProductLicence
Product licence for WNA301
PDF191 KB -
ProductECDeclaration
EU Declaration of conformity for WNA301
Declaration
PDF119 KB -
ProductROHS
Pollutant guidelines for WNA301
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WNA301
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation