cubyko Socket 2P+E detrompage composable white IP55 WNA105B

EAN
3250617175050
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Architecture
  • Type of pole
    2P+T
Functions
  • Centralized terminal connections
    No
  • With orientation lighting
    No
  • Overvoltage protection
    No
Compatibility
  • IFTTT support available
    No
Controls and indicators
  • Indicator lamp
    no
  • With or without indicator
    without
Connectivity
  • With USB charging socket
    No
Main electrical features
  • Nominal voltage
    250 V
  • Frequency
    50/60 Hz
Electric current
  • Measurement error current
    0 mA
  • Rated current
    16 A
Dimensions
  • Installation depth, flush-mounted boxes
    35 mm
  • Depth of installed product
    22.8 mm
  • Height of installed product
    75 mm
  • Width of installed product
    75 mm
Capacity
  • Number of modules for WA
    2
  • Number of module locations
    2
Cover, door
  • Interlockable
    No
Power supply
  • Special power supply
    No special power supply
Materials
  • Colour
    compos. white
  • Material quality
    Material mix
  • Type of surface treatment
    untreated
  • Transparent
    No
  • Metallic colour
    No
Installation, mounting
  • Fixing type
    turn screw lock
  • Mounting type
    flush mounted / surface mounted
Connection
  • Connection cross-sect. rigid cable
    mini 2x1 mm² - maxi 2x2,5 mm²
  • Phase pickup
    L1
Accessories included
  • With miniature fuse
    No
Equipment
  • Number of units
    1
  • Number of socket outlets switchable
    0
  • On/Off switch
    No
  • With transparent product label holder
    No
Standards
  • Approvals
    NFC 61314
Safety
  • IK protection code against mecanical impacts
    07
  • Protection
    without protective screen
Use conditions
  • Operating temperature
    -15…30 °C
  • Storage/transport temperature
    -50…50 °C
  • Insulated
    Yes
Identification
  • Range
    cubyko