cubyko Socket 2P+E +label compos. white • WNA104B | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • European Stand­ards wiring accessories
          • cubyko
          • Mech­an­isms IP55 control comfort - sockets
          • sockets 16 A - 250 V - white
          • WNA104B
          Image  WNA104B of the product Hager Africa | Hager Africa
          Image  WNA104B of the product Hager Africa | Hager Africa

          cubyko Socket 2P+E with label holder composable white IP55

          WNA104B

          Image  WNA104B of the product Hager Africa | Hager Africa
          Image  WNA104B of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          cubyko Socket 2P+E with label holder composable white IP55 WNA104B

          EAN
          3250617175043
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Type of pole
            2P+T
          Func­tions
          • Cent­ral­ized terminal connec­tions
            No
          • With orient­a­tion lighting
            No
          • Over­voltage protec­tion
            No
          Compat­ib­ility
          • IFTTT support avail­able
            No
          Controls and indic­ators
          • Indic­ator lamp
            no
          • With or without indic­ator
            without
          Connectivity
          • With USB char­ging socket
            No
          Main elec­trical features
          • Frequency
            50/60 Hz
          Elec­tric current
          • Rated current
            16 A
          Dimen­sions
          • Depth of installed product
            22.8 mm
          • Height of installed product
            75 mm
          • Width of installed product
            75 mm
          Capa­city
          • Number of modules for WA
            2
          • Number of module loca­tions
            2
          Cover, door
          • Inter­lock­able
            No
          Power supply
          • Special power supply
            No special power supply
          Mater­ials
          • RAL colour
            RAL 9010 - Pure white
          • Material quality
            Material mix
          • Trans­parent
            No
          • Metallic colour
            No
          Install­a­tion, mounting
          • Fixing type
            turn screw lock
          • Mounting type
            flush mounted / surface mounted
          Connec­tion
          • Connec­tion cross-sect. rigid cable
            mini 2x1 mm² - maxi 2x2,5 mm²
          • Phase pickup
            L1
          • Type of connec­tion
            Quick­con­nect
          Accessories included
          • With mini­ature fuse
            No
          Equip­ment
          • Number of socket outlets switch­able
            0
          • On/Off switch
            No
          • With trans­parent product label holder
            Yes
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            Yes
          • Protec­tion
            without protective screen
          Use condi­tions
          • Oper­ating temper­ature
            -15…30 °C
          • Stor­age/trans­port temper­ature
            -50…50 °C
          • Insu­lated
            Yes
          Iden­ti­fic­a­tion
          • Range
            cubyko

          Downloads

          • Product image

            Image WNA104B  | Hager Africa

            Product Image WNA104B

          • Product licence

            Image Product licence for WNA104B  | Hager Africa

            Product licence for WNA104B

            PDF
            171 KB
          • Declaration of conformity

            Image EU Declaration of conformity for WNA104B  | Hager Africa

            EU Declaration of conformity for WNA104B

            PDF
            111 KB
          • RoHS report

            Image Pollutant guidelines for WNA104B  | Hager Africa

            Pollutant guidelines for WNA104B

            REACH declaration WNA104B (english)

            PDF
            33 KB
            Image Pollutant guidelines for WNA104B  | Hager Africa

            Pollutant guidelines for WNA104B

            RoHS declaration WNA104B (english)

            PDF
            33 KB
          More documentation

          Discover more of this product range

            2
          • 1
            WNA100B - cubyko  Socket 2P+E  composable white IP55
            WNA100B
            cubyko Socket 2P+E composable white IP55
          • 2
            WNA160B - cubyko Schuko Socket composable white IP55
            WNA160B
            cubyko Schuko Socket composable white IP55

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group