cubyko 2-gang 2W PB 1O/1F compos. grey WNA044

EAN
3250617174442
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    Clipped
Main electrical features
  • Nominal voltage
    250 V
  • Frequency
    50/60 Hz
Electric current
  • Rated current
    10 A
Dimensions
  • Installation depth, flush-mounted boxes
    40 mm
  • Depth of installed product
    40 mm
  • Height of installed product
    75 mm
  • Width of installed product
    75 mm
Capacity
  • Number of modules for WA
    2
Materials
  • RAL colour
    RAL 7011 - Iron grey
  • Material
    polypropylène
Connection
  • Type of connection
    Quickconnect
Safety
  • IK protection code against mecanical impacts
    07
  • Protection index IP
    IP55
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -15…30 °C
  • Storage/transport temperature
    -50…50 °C
Identification
  • Composition
    Mechanism with upper casing