cubyko 2-gang 2-way switch composable grey IP55 WNA040

EAN
3250617174404
Packaging
10 PCEs

Technical properties

Architecture
  • Type of order
    Switch
  • Type of control unit
    double rocker
  • Number of keys
    2
Controls and indicators
  • Indicator lamp
    as an accessory
  • Push-buttons
    No
Main electrical features
  • Nominal voltage
    250 V
  • Frequency
    50/60 Hz
Electric current
  • Rated current
    10 AX
Dimensions
  • Depth of installed product
    40 mm
  • Height of installed product
    75 mm
  • Width of installed product
    75 mm
Capacity
  • Number of modules for WA
    2
Materials
  • Colour
    compos. grey
  • Material
    polypropylène
  • Type of surface treatment
    mat varnish
Installation, mounting
  • Mounting type
    flush mounted / surface mounted
Connection
  • Connection cross-sect. rigid cable
    mini 2x1 mm² - maxi 2x2,5 mm²
  • Connection type
    quick connect
  • Type of contacts
    2 way
Equipment
  • Lighting
    without lighting (cannot be illuminated)
  • Heating switch
    No
Standards
  • Approvals
    EN 60669-1
Safety
  • IK protection code against mecanical impacts
    07
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -15…30 °C
  • Storage/transport temperature
    -50…50 °C
Identification
  • Range
    cubyko
  • Composition
    Mechanism with upper casing
Pictograms
  • Symbole WA
    INSTALLATEUR.JPG