Kallysta Rocker shutter KNX carbone WKT942C
EAN
3250617094214
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Bus systemEIB
-
Number of keys2
Compatibility
-
Power unit associatedWKT302, WKT302R, WKT322
Controls and indicators
-
With or without indicatorwithout
Capacity
-
Number of modules for WA2
Materials
-
Free area for finishing namecarbone
-
Colourcharcoal
-
RAL colourRAL 7016 - Anthracite grey
-
MaterialPolycarbonate (PC)
-
Type of surface treatmentuntreated
Safety
-
REACH conformYes
-
RoHS conformYes
Identification
-
Rangekallysta Tébis
Downloads
More documentation