Kallysta 2 fold KNX white WKT902B
EAN
3250617090209
Packaging
5 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Bus systemEIB
-
Number of keys2
-
Fixing modesurface-mounting
Compatibility
-
Power unit associatedWKT302, WKT302R, WKT322
Controls and indicators
-
With or without indicatorwithout
Capacity
-
Number of modules for WA2
Materials
-
Free area for finishing nameblanc névé
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
MaterialPolycarbonate (PC)
-
Type of surface treatmentuntreated
Equipment
-
With EIB bus-systemYes
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature0…45 °C
-
Storage/transport temperature-20…70 °C
Identification
-
Rangekallysta Tébis
Downloads
-
Product image
-
ProductNotice
Instruction manuals for WKT902B
Enjoliveur kallysta 2,4 6 touches KNX WKT9xx
PDF3 MB
More documentation