Essensya Wall mounted box 1-gang Pure White WE681
EAN
3250617106818
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth of installed product40 mm
-
Height of installed product80 mm
-
Width of installed product80 mm
Materials
-
Free area for finishing namepure
-
Colourwhite
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
Installation, mounting
-
Mounting wayvertical and horizontal
Accessories included
-
With cover frame includedNo
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
is shock resistantYes
Identification
-
Rangeessensya
-
CompositionSurface mounted housing
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for WE681
PDF78 KBEU Declaration of conformity for WE681
PDF98 KB -
ProductROHS
Pollutant guidelines for WE681
RoHS-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for WE681
REACH-declaration 2023-10-20 (english)
PDF33 KB -
ProductEnvironmentProfile
Product environmental profile for WE681
PDF348 KB
More documentation