Essensya Socket for speaker double WE291
EAN
3250617102919
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
TypeRJ
Dimensions
-
Depth of installed product18 mm
-
Height of installed product70 mm
-
Dimensions (LLxwwxhh)75x75x43.5
-
Width of installed product75 mm
Capacity
-
Number of modules for WA2
-
Number of module locations2
Materials
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearanceglossy
-
Surface protectionBrilliant
Installation, mounting
-
Fixing typeWith screws
-
Mounting typevarious
Safety
-
IK protection code against mecanical impacts01
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Identification
-
Rangeessensya
-
CompositionMechanism with upper casing
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for WE291
PDF98 KBEU Declaration of conformity for WE291
PDF79 KB -
ProductROHS
Pollutant guidelines for WE291
RoHS-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for WE291
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation