Automatic switch Essensya slave and staircase Titane WE054T

EAN
3250617204897
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Architecture
  • Fixing mode
    flush-mounting
Functions
  • Remote operation
    No
  • With switch function
    No
Main electrical features
  • Frequency
    50/60 Hz
Detection
  • Detection angle
    180 °
  • Sensor type
    detector of movement
  • Frontal detecting distance
    12 m
  • Side detecting distance
    8 m
Materials
  • RAL colour
    RAL 9006 - White aluminium
  • Material
    plastic
  • Surface appearance
    matt
  • Type of surface treatment
    untreated
Lighting control
  • Photocell sensitivity
    5 / 1000 Lux
Settings
  • Delay ON
    0 s
  • Delay OFF
    0 s
Safety
  • Protection index IP
    IP20
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Operating temperature
    -5…45 °C