2 way switch single with Light Essensya Pure WE002
EAN
3250617100021
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of orderSwitch
-
Type of control unitsingle rocker
-
Number of keys1
Configuration
-
Switch modeDisconnector
Controls and indicators
-
Indicator lampas an accessory
-
Push-buttonsNo
Main electrical features
-
Nominal voltage250 V
-
Frequency50/60 Hz
Electric current
-
Rated current10 AX
Dimensions
-
Depth of installed product24 mm
-
Height of installed product75 mm
-
Dimensions (LLxwwxhh)75x75x36
-
Width of installed product75 mm
Capacity
-
Number of modules for WA2
Materials
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialpolycarbonate
Installation, mounting
-
Mounting typevarious
Connection
-
Connection cross-sect. flexible conductor1,5 / 2,5mm²
-
Connection cross-sect. rigid cablemini 2x1 mm² - maxi 2x2,5 mm²
-
Type of contacts2 way
-
Type of connectionquick connect
Equipment
-
Lightingwith lighting and message mode
-
Heating switchNo
Standards
-
ApprovalsEN 60669-1
Safety
-
IK protection code against mecanical impacts07
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangeessensya
-
CompositionMechanism with upper casing
-
Appliance switch typeNo
Pictograms
-
Symbole WAINSTALLATEUR.JPG
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for WE002
PDF79 KBEU Declaration of conformity for WE002
PDF80 KB -
ProductEnvironmentProfile
Product environmental profile for WE002
PDF352 KBProduct environmental profile for WE002
PDF352 KBProduct environmental profile for WE002
PDF351 KB -
ProductROHS
Pollutant guidelines for WE002
RoHS-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for WE002
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation