EAN
3250617100007
Packaging
10 PCEs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Architecture
  • Type of control unit
    single rocker
  • Number of keys
    1
  • Fixing mode
    flush-mounting
Controls and indicators
  • Indicator lamp
    no
Main electrical features
  • Nominal voltage
    250 V
  • Frequency
    50/60 Hz
Electric current
  • Rated current
    10 AX
Dimensions
  • Depth of installed product
    15 mm
  • Height of installed product
    70 mm
  • Dimensions (LLxwwxhh)
    75x75x36
  • Width of installed product
    75 mm
Capacity
  • Number of modules for WA
    2
Materials
  • Colour
    white
  • RAL colour
    RAL 9010 - Pure white
  • Material
    polycarbonate
  • Type of surface treatment
    Painted
Safety
  • IK protection code against mecanical impacts
    07
  • Protection index IP
    IP41
Use conditions
  • Operating temperature
    -10…35 °C
  • Storage/transport temperature
    -10…50 °C
Identification
  • Composition
    Mechanism with upper casing