Touch Panel 10”, Android WDI100
EAN
3250617032612
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Functions
-
Touch functionYes
-
Functionmulti-touch function for the connection of multiple actions, e.g. to activate a function with simultaneous setting of a function value
Configuration
-
Category / portsRJ45 Port for LAN connection
Controls and indicators
-
Operationdepending on the software visualisation one and two surface operation, stepless configuration based on sliding and page scrolling by swiping are supported
-
Indication / displaysuitable for horizontal domovea visualisation ; signal and operating panel with touch-sensitive, capacitive TFT colour display in 16:9 format, with Multi touch operation ; for visualisation of domovea software and display of preconfigured functions, measured values and data
Connectivity
-
ConnectionRJ45 cable in scope of delivery
-
Ethernet data rate10/100 Mbit/s
-
Connectors / jackswith USB/Mini USB type A adapter cable ; with RJ45 connector kit from connector and patch cable
-
InterfaceConnection to KNX system via domovea server
Voltage
-
Auxiliary voltage18…48 V DC
-
Power over Ethernet (PoE)18…48 V DC
Dimensions
-
Assembling height10 mm
Power
-
Power consumption< 10 W
Screen
-
Resolution graphical display1280 x 800 px
-
TFT screen size10 ″
-
Displayyes
Storage
-
RAM512 MB
Materials
-
Material familyGlass
Installation, mounting
-
Installation modefor flush-mounted and hollow-wall mounting ; for vertical and horizontal mounting
Connection
-
Conductor cross-section (flexible), with wire end sleeve0.75 mm²
-
Conductor cross-section (rigid)1.5 mm²
-
ConnectionMini-USB 2.0 jack e.g. for external storage media or updates on the upper display edge is accessible without dismantling ; 2 USB 2.0 connections on the rear
Settings
-
Supported configuration modessystem, easy
Scope of delivery
-
ComponentMicrophone and loudspeaker with echo suppression
Equipment
-
Interface typeEthernet
-
Text fieldNo
-
Light intensity300 cd/m²
-
Processor1 GHz
-
LightingDisplay illumination can be switched on automatically using brightness sensor
-
low noisesilent, long-lasting convection cooling without fan
-
Cylindercard slot with 8 GB SDHC card
Standards
-
General standardsEN 55022 ; EN 55024 ; EN 60950-1
Software
-
SoftwareOperating system: OS Android 4.1 ; Applications (Apps) available in preinstalled Android launcher - without acces to external apps ; Integration of door communication functions in the domovea client or Elcom VideoFON client
Safety
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature5…45 °C
-
Storage/transport temperature-20…60 °C
-
Relative humidity (without condensation)10…90 %
Identification
-
CompositionControl element
-
Main design lineKNX
Downloads
-
Product image
-
ProductNotice
Instruction manuals for WDI100
Manual for WDIXX - Touch Panel Android/Windows (EN-ES-PT-SE, 2015-03)
PDF5 MB -
ProductECDeclaration
EU Declaration of conformity for WDI100
Declaration of Conformity
PDF254 KB -
ProductROHS
Pollutant guidelines for WDI100
REACH-declaration 2023-10-20 (english)
PDF84 KBPollutant guidelines for WDI100
RoHS-declaration 2023-10-20 (english)
PDF83 KB
More documentation