Picture frame insert,volta,for clip-on frame,2rows VZ813N

EAN
3250616666788
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    1.25 mm
  • Height of installed product
    500 mm
  • Width of installed product
    400 mm
Equipment
  • Number of rows
    2