Coupling bushing,vector,PG21,RAL7035,Set: 10 pieces VZ754
EAN
3250616667549
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colourlight grey
-
RAL colourRAL 7035 - Light grey
-
Materialplastic
Standards
-
European directive WEEEnot concerned
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for VZ754
Declaration
PDF258 KBEU Declaration of conformity for VZ754
Declaration
PDF257 KB -
ProductROHS
Pollutant guidelines for VZ754
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for VZ754
RoHS-declaration 2023-10-20 (english)
PDF32 KB
More documentation