Insert shutter,vector,for 18M VZ748
EAN
3250616667488
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth of installed product85 mm
-
Height of installed product90 mm
-
Width of installed product393 mm
Materials
-
Colourlight grey
-
RAL colourRAL 7035 - Light grey
-
Materialplastic
Standards
-
European directive WEEEnot concerned
Safety
-
Protection classisol.class II
-
REACH conformYes
-
RoHS conformYes
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for VZ748
Declaration
PDF257 KBEU Declaration of conformity for VZ748
Declaration
PDF258 KB -
ProductROHS
Pollutant guidelines for VZ748
RoHS-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for VZ748
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation