Marking foil/-stripe,Volta,10 pieces VZ602
EAN
3250616666023
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeGlued
Compatibility
-
Suitable for enclosure typeHollow wall ; Surface mounted ; Flush mounted
Dimensions
-
Depth of installed product3 mm
-
Height of installed product35 mm
-
Width of installed product252 mm
Materials
-
Colourtransparent
-
Colourtransparent
-
Materialplastic
Standards
-
European directive WEEEnot concerned
Safety
-
REACH conformNo
-
RoHS conformYes
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for VZ602
Declaration
PDF0 BEU Declaration of conformity for VZ602
Declaration
PDF312 KBEU Declaration of conformity for VZ602
Declaration
PDF300 KBEU Declaration of conformity for VZ602
Declaration
PDF359 KBEU Declaration of conformity for VZ602
PDF366 KB -
ProductROHS
Pollutant guidelines for VZ602
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for VZ602
RoHS-declaration 2023-10-20 (english)
PDF32 KB -
ProductEnvironmentProfile
Product environmental profile for VZ602
PDF346 KB
More documentation