Door,golf,white,accessory,for VF/VS104 VZ601N

EAN
3250616655003
Packaging
1 Piece

Technical properties

Architecture
  • Intended door position
    left
Dimensions
  • Height of installed product
    183 mm
  • Width of installed product
    137 mm
Cover, door
  • Type of door closing
    Latch
  • Number of keylock of the door
    0
  • Door type for switch gear cabinet
    Stop door
  • Door leave
    single
  • Transparent cover or door
    No
Materials
  • Colour
    RAL 9010
  • Type of surface treatment
    untreated
Equipment
  • Number of keys
    1
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes