Door,golf,white,VF/VS108 • VZ602N | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Small enclos­ures
          • golf
          • Accessories
          • Opaque doors
          • VZ602N
          Image  VZ602N of the product Hager Africa | Hager Africa
          Image  VZ602N of the product Hager Africa | Hager Africa

          Door,golf,white,accessory,for VF/VS108

          VZ602N

          Image  VZ602N of the product Hager Africa | Hager Africa
          Image  VZ602N of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          Door,golf,white,accessory,for VF/VS108 VZ602N

          EAN
          3250616655010
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Intended door posi­tion
            left
          Dimen­sions
          • Depth of installed product
            16.5 mm
          • Internal depth
            16.5 mm
          • Height of installed product
            182 mm
          • Width of installed product
            208 mm
          • Built-in height
            182 mm
          • Built-in width
            208 mm
          Cover, door
          • Type of door closing
            Latch
          • Number of keylock of the door
            0
          • Door type for switch gear cabinet
            Stop door
          • Door leave
            single
          • Trans­parent cover or door
            No
          Mater­ials
          • Colour
            RAL 9010
          • Colour
            white  
          • RAL colour
            RAL 9010 - Pure white
          • Material
            plastic
          • Type of surface treat­ment
            untreated
          Install­a­tion, mounting
          • Suit­able for outdoor use
            No
          Equip­ment
          • Number of rows
            1
          • Quantity of section in width
            1
          • Number of keys
            1
          Stand­ards
          • European directive WEEE
            not concerned
          Safety
          • Protec­tion index IP
            IP40
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            Yes
          Use condi­tions
          • Oper­ating temper­ature
            -25…40 °C

          Downloads

          • Product image

            Image VZ602N  | Hager Africa

            Product Image VZ602N

          • ProductNotice

            Image Instruction manuals for VZ602N  | Hager Africa

            Instruction manuals for VZ602N

            PDF
            175 KB
          • ProductECDeclaration

            Image EU Declaration of conformity for VZ602N  | Hager Africa

            EU Declaration of conformity for VZ602N

            PDF
            430 KB
            Image EU Declaration of conformity for VZ602N  | Hager Africa

            EU Declaration of conformity for VZ602N

            PDF
            203 KB
            Image EU Declaration of conformity for VZ602N  | Hager Africa

            EU Declaration of conformity for VZ602N

            PDF
            327 KB
          • ProductEnvironmentProfile

            Image Product environmental profile for VZ602N  | Hager Africa

            Product environmental profile for VZ602N

            PEP - ENCLOSURE SURFACE GAMMA 26 M (english)

            PDF
            25 MB
          • ProductROHS

            Image Pollutant guidelines for VZ602N  | Hager Africa

            Pollutant guidelines for VZ602N

            RoHS declaration VZ602N (english)

            PDF
            32 KB
            Image Pollutant guidelines for VZ602N  | Hager Africa

            Pollutant guidelines for VZ602N

            REACH declaration VZ602N (english)

            PDF
            33 KB
          More documentation

          Discover more of this product range

            5
          • 1
            VZ601N - Door,golf,white,accessory,for VF/VS104
            VZ601N
            Door, golf, white, accessory, for VF/VS104
          • 2
            VZ603N - Door,golf,white,accessory,for VF/VS112
            VZ603N
            Door, golf, white, accessory, for VF/VS112
          • 3
            VZ604N - Door,golf,white,accessory,for VF/VS212
            VZ604N
            Door, golf, white, accessory, for VF/VS212
          • 4
            VZ605N - Door,golf,white,accessory,for VF/VS312
            VZ605N
            Door, golf, white, accessory, for VF/VS312
          • 5
            VZ606N - Door,golf,white,accessory,for VF/VS412
            VZ606N
            Door, golf, white, accessory, for VF/VS412

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group