![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Terminal support,Volta,QuickConnect,equipped,3R VZ463
EAN
3250616664630
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeSnap
Dimensions
-
Height of installed product46 mm
-
Length40 mm
-
Width of installed product270 mm
Materials
-
Colourblack
-
Colourblack
-
MaterialMixed materials
Standards
-
European directive WEEEconcerned
Downloads
-
Product image
-
ProductNotice
Instruction manuals for VZ463
Montageanleitung Klemmenträger
PDF608 KB -
Installation guide
Installation manuals for VZ463
PDF673 KB -
ProductECDeclaration
EU Declaration of conformity for VZ463
Declaration
PDF258 KBEU Declaration of conformity for VZ463
Declaration
PDF300 KBEU Declaration of conformity for VZ463
Declaration
PDF0 BEU Declaration of conformity for VZ463
Declaration
PDF312 KBEU Declaration of conformity for VZ463
Declaration
PDF359 KBEU Declaration of conformity for VZ463
PDF366 KB -
ProductEnvironmentProfile
Product environmental profile for VZ463
PDF346 KB -
ProductROHS
Pollutant guidelines for VZ463
RoHS-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for VZ463
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation