Door,volta,with door,2rows,Pinwand VZ292N

EAN
3250616666320
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    20 mm
  • Height of installed product
    635 mm
  • Width of installed product
    450 mm
Equipment
  • Number of rows
    2
Safety
  • Protection index IP
    IP30
More documentation