DOOR PLAIN FOR SURFACE ENCLOSURE VB72. • VZ054 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
    • See all the categories
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
Account
  • Catalog
  • Energy distri­bu­tion
  • Small enclos­ures
  • vega
  • vega
  • Plain and trans­parent doors
  • VZ054
Image  VZ054 of the product Hager Africa | Hager Africa
Image  VZ054 of the product Hager Africa | Hager Africa

DOOR PLAIN FOR SURFACE ENCLOSURE GOLF VB72.

VZ054

Image  VZ054 of the product Hager Africa | Hager Africa
Image  VZ054 of the product Hager Africa | Hager Africa
  • Energy distri­bu­tion

DOOR PLAIN FOR SURFACE ENCLOSURE GOLF VB72. VZ054

EAN
3250616660540
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Intended door posi­tion
    left ; right
Dimen­sions
  • Depth of installed product
    23 mm
  • Height of installed product
    698 mm
  • Width of installed product
    368 mm
Mater­ials
  • Material
    plastic
Equip­ment
  • Number of keys
    1

Downloads

  • Product image

    Image VZ054  | Hager Africa

    Product Image VZ054

  • Instruction manual

    Image Instruction manuals for VZ054  | Hager Africa

    Instruction manuals for VZ054

    Notice Portes coffrets Vega

    PDF
    184 KB
  • RoHS report

    Image Pollutant guidelines for VZ054  | Hager Africa

    Pollutant guidelines for VZ054

    REACH declaration VZ054 (english)

    PDF
    103 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    VZ005 - DOOR TRANSPARENT  FOR SURFACE ENCLOSURE GOLF VB18.
    VZ005
    DOOR TRANSPARENT FOR SURFACE ENCLOSURE GOLF VB18.
  • 2
    VZ006 - DOOR TRANSPARENT  FOR SURFACE ENCLOSURE GOLF VB36.
    VZ006
    DOOR TRANSPARENT FOR SURFACE ENCLOSURE GOLF VB36.
  • 3
    VZ007 - DOOR TRANSPARENT  FOR SURFACE ENCLOSURE GOLF VB54.
    VZ007
    DOOR TRANSPARENT FOR SURFACE ENCLOSURE GOLF VB54.
  • 4
    VZ010 - DOOR PLAIN  FOR SURFACE ENCLOSURE GOLF VB54.
    VZ010
    DOOR PLAIN FOR SURFACE ENCLOSURE GOLF VB54.
  • 5
    VZ053 - DOOR TRANSPARENT  FOR SURFACE ENCLOSURE GOLF VB72.
    VZ053
    DOOR TRANSPARENT FOR SURFACE ENCLOSURE GOLF VB72.

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group