DOOR TRANSPARENT FOR SURFACE ENCLOSURE GOLF VB36. VZ006

EAN
3250616660069
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    400 mm
  • Height of installed product
    450 mm
  • Width of installed product
    370 mm
Cover, door
  • Number of keylock of the door
    1
Materials
  • Colour
    transparent
  • Material
    plastic
Safety
  • Protection index IP
    IP00