DOOR TRANS. FOR SURFACE ENCLOSURE VB54. • VZ007 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Small enclos­ures
  • vega
  • vega
  • Plain and trans­parent doors
  • VZ007

DOOR TRANSPARENT FOR SURFACE ENCLOSURE GOLF VB54.

VZ007

  • Energy distri­bu­tion

DOOR TRANSPARENT FOR SURFACE ENCLOSURE GOLF VB54. VZ007

EAN
3250616660076
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Intended door posi­tion
    left ; right
Dimen­sions
  • Depth of installed product
    579 mm
  • Height of installed product
    600 mm
  • Width of installed product
    370 mm
Cover, door
  • Type of door closing
    Latch
  • Number of keylock of the door
    1
Mater­ials
  • Material
    plastic
Safety
  • Halogen free
    Yes

Downloads

  • Product image

    Image VZ007  | Hager Africa

    Product Image VZ007

  • Instruction manual

    Image Instruction manuals for VZ007  | Hager Africa

    Instruction manuals for VZ007

    Notice Portes coffrets Vega

    PDF
    184 KB
  • RoHS report

    Image Pollutant guidelines for VZ007  | Hager Africa

    Pollutant guidelines for VZ007

    REACH declaration VZ007 (english)

    PDF
    103 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    VZ005 - DOOR TRANSPARENT  FOR SURFACE ENCLOSURE GOLF VB18.
    VZ005
    DOOR TRANSPARENT FOR SURFACE ENCLOSURE GOLF VB18.
  • 2
    VZ006 - DOOR TRANSPARENT  FOR SURFACE ENCLOSURE GOLF VB36.
    VZ006
    DOOR TRANSPARENT FOR SURFACE ENCLOSURE GOLF VB36.
  • 3
    VZ010 - DOOR PLAIN  FOR SURFACE ENCLOSURE GOLF VB54.
    VZ010
    DOOR PLAIN FOR SURFACE ENCLOSURE GOLF VB54.
  • 4
    VZ053 - DOOR TRANSPARENT  FOR SURFACE ENCLOSURE GOLF VB72.
    VZ053
    DOOR TRANSPARENT FOR SURFACE ENCLOSURE GOLF VB72.
  • 5
    VZ054 - DOOR PLAIN  FOR SURFACE ENCLOSURE GOLF VB72.
    VZ054
    DOOR PLAIN FOR SURFACE ENCLOSURE GOLF VB72.

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group