Encl.,vector,kit for fixation on masts, fits for VE110 VZ041
EAN
3250616669697
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth of installed product13 mm
-
Height of installed product195 mm
-
Width of installed product219 mm
Materials
-
Colourlight grey
-
RAL colourRAL 7035 - Light grey
-
Type of surface treatmentuntreated
Accessories included
-
Mounting accessories typeFastening parts/-set
Equipment
-
Number of rows0
Standards
-
European directive WEEEnot concerned
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for VZ041
Declaration
PDF258 KBEU Declaration of conformity for VZ041
Declaration
PDF257 KB -
ProductROHS
Pollutant guidelines for VZ041
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for VZ041
RoHS-declaration 2023-10-20 (english)
PDF32 KB
More documentation