![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Encl.,Volta,flush,3x12MOD,IP30 VU36NT
EAN
3250616615557
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeflush-mounting
Configuration
-
Number of modules36
Dimensions
-
Depth of installed product94.5 mm
-
Height of installed product630.5 mm
-
Length630.5 mm
-
Width of installed product348 mm
Cover, door
-
Cover typeWith Notch
Settings
-
Enclosure typeDistributor empty cabinet
Equipment
-
Number of rows3
-
Can be accessorizedYes
-
Extension possibleYes
Safety
-
Protection index IPIP30
Downloads
-
Product image
-
Installation guide
Installation manuals for VU36NT
PDF4 MB -
ProductEnvironmentProfile
Product environmental profile for VU36NT
PDF438 KB
More documentation