Encl.,Volta,flush,2x12MOD,IP30 VU24NT
EAN
3250616615540
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeflush-mounting
Configuration
-
Number of modules24
Dimensions
-
Depth of installed product94.5 mm
-
Height of installed product505.5 mm
-
Length505.5 mm
-
Width of installed product348 mm
Cover, door
-
Cover typeWith Notch
Settings
-
Enclosure typeDistributor empty cabinet
Equipment
-
Number of rows2
-
Can be accessorizedYes
-
Extension possibleYes
Safety
-
Protection index IPIP30
Downloads
-
Product image
-
Installation guide
Installation manuals for VU24NT
PDF4 MB -
ProductEnvironmentProfile
Product environmental profile for VU24NT
PDF443 KBProduct environmental profile for VU24NT
PDF438 KB
More documentation