Enclocure,vector,flush mounted,IP65,6M,UV stable,without cable entry VE106SN

EAN
3250616450424
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    surface-mounting
Functions
  • With a pipe-in lead
    Yes
Configuration
  • Number of modules
    6
Main electrical features
  • Nominal voltage
    400 V
Voltage
  • Rated operational voltage in DC
    1000 V DC
Electric current
  • Rated current
    63 A
Dimensions
  • Depth of installed product
    113 mm
  • Internal depth
    113 mm
  • Height of installed product
    190 mm
  • Width of installed product
    165 mm
  • Width in division units
    6
  • Thickness of sidewall material
    2.5 mm
Cover, door
  • Identification od protection index
    65
  • Interlockable
    No
  • Number of keylock of the door
    0
  • Cover type
    Closed (plain)
  • Door locking
    without
  • Door leave
    single
  • Cover type
    Door
  • Transparent cover or door
    Yes
Materials
  • Colour
    light grey
  • Colour
    light grey  
  • RAL colour
    RAL 7035 - Light grey
  • Material
    Polycarbonate (PC)
  • Type of surface treatment
    untreated
Installation, mounting
  • Suitable for outdoor use
    Yes
Connection
  • Number of conduit inlets
    3
Equipment
  • Number of rows
    1
  • Quantity of section in width
    1
  • Quantity of rails
    1
  • Can be accessorized
    Yes
  • Number of openings for flange plates
    16
  • Extension possible
    No
  • Earthing terminal block
    No
  • Neutral terminal block
    No
  • Signal passing door
    Yes
Standards
  • GWT Glow wire test
    850 °C
  • European directive WEEE
    concerned
Safety
  • IK protection code against mecanical impacts
    IK07
  • Protection class
    isol.class II
  • Glow wire test
    according EN 60695-2-11: 850°C
  • REACH conform
    No
  • RoHS conform
    Yes
Use conditions
  • Operating temperature
    -25…40 °C

Downloads

More documentation