Copper insulated bar, quadro.system, 40x8 L2000 mm UM92VE

EAN
3250616110090
Packaging
2 PCEs

Technical properties

Configuration
  • Design of the busbar
    flat
Electric current
  • Rated current
    1000 A
Dimensions
  • Height of installed product
    40 mm
  • Length
    2000 mm
  • Width of installed product
    8 mm
  • Height of the busbar bars
    6 mm
  • Width of the busbars
    40 mm
Equipment
  • Quantity of section in width
    8
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes