![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Aluminium busbar,quadro evo L1800 1600A UC918160AL
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
FlexibleNo
-
Design of the busbarLaminated
-
Rated current1600 A
-
Height of installed product100 mm
-
Length1800 mm
-
Width of installed product1770 mm
-
Height of the busbar bars100 mm
-
Width of the busbars18 mm
-
Busbar distance70 mm
-
MaterialAluminium
-
Type of surface treatmentblack anodised
-
Conductor cross-section1600 mm²
-
ApprovalsEN 61439-1/-2
Downloads
-
Product image
-
ProductNotice
Instruction manuals for UC918160AL
PDF22 MBInstruction manuals for UC918160AL
PDF5 MB -
ProductECDeclaration
EU Declaration of conformity for UC918160AL
Declaration
PDF348 KBEU Declaration of conformity for UC918160AL
Declaration
PDF335 KBEU Declaration of conformity for UC918160AL
PDF380 KBEU Declaration of conformity for UC918160AL
Declaration
PDF377 KBEU Declaration of conformity for UC918160AL
Declaration
PDF314 KBEU Declaration of conformity for UC918160AL
Declaration
PDF726 KBEU Declaration of conformity for UC918160AL
Declaration
PDF275 KBEU Declaration of conformity for UC918160AL
Declaration
PDF360 KBEU Declaration of conformity for UC918160AL
Declaration
PDF343 KBEU Declaration of conformity for UC918160AL
PDF393 KBEU Declaration of conformity for UC918160AL
Declaration
PDF355 KB -
ProductROHS
Pollutant guidelines for UC918160AL
RoHS-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for UC918160AL
REACH-declaration 2023-10-20 (english)
PDF33 KB