Horizontal trunking and cover, quadro.system, 429x80x30 mm UC912

EAN
3250616139121
Packaging
10 PCEs

Technical properties

Dimensions
  • Depth of installed product
    31 mm
  • Height of installed product
    80 mm
  • Length
    433 mm
  • Width of installed product
    429 mm
Accessories included
  • Type of accessory
    Other
Equipment
  • Quantity of section in width
    2
Safety
  • Protection class
    isol.class I
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No