Lateral busbar support, quadro.system, 250 A UC830

EAN
3250616138308
Packaging
6 PCEs

Technical properties

Architecture
  • Number of poles
    4 P
Electric current
  • Rated current
    250 A
Dimensions
  • Depth of installed product
    43 mm
  • Height of installed product
    130 mm
  • Width of installed product
    90 mm
  • Height of the busbar bars
    5 mm
  • Width of the busbars
    20 mm
  • Busbar distance
    25 mm
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes