Protec. shield quadro.sy. W1000 mm • UC834 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • quadro equip­ment system
  • quadro4 - quadro5 - quad­ro+, busbar sets
  • Sets of side bars quadro to be composed
  • UC834

Protection shield busbar system, quadro.system, W1000 mm

UC834

  • Energy distri­bu­tion

Protection shield busbar system, quadro.system, W1000 mm UC834

EAN
3250616138346
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth of installed product
    2 mm
  • Height of installed product
    154 mm
  • Length
    1000 mm
  • Width of installed product
    1000 mm
Length
  • Maximal length
    1000
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes

Downloads

  • Product image

    Image UC834  | Hager Africa

    Product Image UC834

  • ProductECDeclaration

    Image EU Declaration of conformity for UC834  | Hager Africa

    EU Declaration of conformity for UC834

    Declaration

    PDF
    387 KB
    Image EU Declaration of conformity for UC834  | Hager Africa

    EU Declaration of conformity for UC834

    Declaration

    PDF
    395 KB
    Image EU Declaration of conformity for UC834  | Hager Africa

    EU Declaration of conformity for UC834

    EU-Konformitätserklärung ZAS132DFM2

    PDF
    318 KB
    Image EU Declaration of conformity for UC834  | Hager Africa

    EU Declaration of conformity for UC834

    Declaration

    PDF
    306 KB
    Image EU Declaration of conformity for UC834  | Hager Africa

    EU Declaration of conformity for UC834

    Declaration

    PDF
    284 KB
    Image EU Declaration of conformity for UC834  | Hager Africa

    EU Declaration of conformity for UC834

    Declaration

    PDF
    275 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for UC834  | Hager Africa

    Product environmental profile for UC834

    PDF
    449 KB
  • ProductROHS

    Image Pollutant guidelines for UC834  | Hager Africa

    Pollutant guidelines for UC834

    RoHS declaration UC834 (english)

    PDF
    32 KB
    Image Pollutant guidelines for UC834  | Hager Africa

    Pollutant guidelines for UC834

    REACH declaration UC834 (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    1
  • 1
    UC830 - Lateral busbar support, quadro.system, 250 A
    UC830
    Lateral busbar support, quadro.system, 250 A

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group