Multi stage usbars support 160/250/400 A UC815

EAN
3250616138155
Packaging
1 Piece

Technical properties

Architecture
  • Number of poles
    4 P
Electric current
  • Rated current
    400 A
Dimensions
  • Depth of installed product
    25 mm
  • Length
    350 mm
  • Width of installed product
    210 mm
  • Height of the busbar bars
    5 mm
  • Width of the busbars
    20 / 32 mm
Materials
  • Colour
    black  
  • Type of surface treatment
    untreated
Installation, mounting
  • Suitable for outdoor use
    No
  • With cable entry
    No
Standards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No