Double functional uprights supports, quadro.system, W700 mm UC807

EAN
3250616110281
Packaging
1 Piece

Technical properties

Dimensions
  • Width of installed product
    700 mm
Materials
  • Material
    Steel
Accessories included
  • Mounting accessories type
    Mounting bracket
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes