Vertical insulated MCCB kit h1250/1600, quadro.system, 600x600 mm UC360HM
EAN
3250616137912
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Dimensions
-
Depth of installed product200 mm
-
Height of installed product600 mm
-
Width of installed product600 mm
Materials
-
ColourRAL 9010
Equipment
-
Quantity of section in width2
-
Can be accessorizedYes
-
Quantity of steps in height24
Standards
-
European directive WEEEnot concerned
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeYes
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for UC360HM
Declaration
PDF474 KBEU Declaration of conformity for UC360HM
Declaration
PDF529 KB -
ProductROHS
Pollutant guidelines for UC360HM
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for UC360HM
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation