Operating switch kit, Quadro.Plus, HA800/1250/1600 A 600x600 mm UC270

EAN
3250616132702
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    200 mm
  • Height of installed product
    600 mm
  • Width of installed product
    600 mm
Equipment
  • Number of units
    1
  • Quantity of section in width
    2
  • Can be accessorized
    Yes
  • Quantity of steps in height
    24
Standards
  • European directive WEEE
    not concerned
Safety
  • Protection class
    isol.class I
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes