kit quadro.s. HA250 A 300x350 mm • UC009 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • quadro equip­ment system
  • quadro4 - quadro5 - quad­ro+, equip­ment kits for main incomers from 20 to 1600 A
  • Equip. kits for HA switches 160 to 1600 A
  • UC009

Operating switch kit, quadro.system, HA250 A 300x350 mm

UC009

  • Energy distri­bu­tion

Operating switch kit, quadro.system, HA250 A 300x350 mm UC009

EAN
3250616130098
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth of installed product
    200 mm
  • Height of installed product
    300 mm
  • Width of installed product
    350 mm
Equip­ment
  • Number of units
    1
  • Quantity of section in width
    1
  • Can be access­or­ized
    Yes
  • Quantity of steps in height
    12
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • Protec­tion class
    isol.­class I
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes

Downloads

  • Product image

    Image UC009  | Hager Africa

    Product Image UC009

  • Installation manual

    Image Installation manuals for UC009  | Hager Africa

    Installation manuals for UC009

    PDF
    3 MB
  • Declaration of conformity

    Image EU Declaration of conformity for UC009  | Hager Africa

    EU Declaration of conformity for UC009

    Declaration

    PDF
    395 KB
    Image EU Declaration of conformity for UC009  | Hager Africa

    EU Declaration of conformity for UC009

    Declaration

    PDF
    387 KB
  • PEP document

    Image Product environmental profile for UC009  | Hager Africa

    Product environmental profile for UC009

    PDF
    449 KB
  • RoHS report

    Image Pollutant guidelines for UC009  | Hager Africa

    Pollutant guidelines for UC009

    RoHS declaration UC009 (english)

    PDF
    33 KB
    Image Pollutant guidelines for UC009  | Hager Africa

    Pollutant guidelines for UC009

    REACH declaration UC009 (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    4
  • 1
    UC001 - Operating switch kit, quadro.system, HA125/160 A 300x600 mm
    UC001
    Operating switch kit, quadro.system, HA125/160 A 300x600 mm
  • 2
    UC003 - Operating switch kit, quadro.system, HA250/400 A 600x300 mm
    UC003
    Operating switch kit, quadro.system, HA250/400 A 600x300 mm
  • 3
    UC005 - Operating switch kit, quadro.system, HA400/630 A 600x600mm
    UC005
    Operating switch kit, quadro.system, HA400/630 A 600x600mm
  • 4
    UC008 - Operating switch kit, quadro.system, HA125/160 A 300x350 mm
    UC008
    Operating switch kit, quadro.system, HA125/160 A 300x350 mm

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group